How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AJ: | 7.25 |
| BF: | 0.53 | G: | 2.32 |
| T: | 1.25 | LQ1: | 6.12 in |
| LL: | 2.38 in | AB: | 4.76 |
| AA: | 10.25 | P: | 2.38 in |
| H: | 0.53 in | BE1: | 0.5 in |
| D: | 3.38 | AG: | 5.16 |
| AF: | 0.25 | I: | 4.84 in |
| BD: | 9 | V: | 2.51 in |
| Center Distance (in): | 3 in | AE2: | 0.56 |
Technical Specifications
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Bore Code: | 20 | Output RPM: | 117 |
| Product Type: | Right Angle | Ratio: | 15:1 |
| Service Factor: | 1 | Assembly: | YF-2 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Ratio Range: | 15:1 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Input Bore (C Face): | 1.125 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 4.21 | Model Code: | 30YF |
| Series Code: | OE | Output Diameter (in): | 1.25 in |
| Output Key: | 1/4 X 3.00 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

