How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | BD: | 9 |
| T: | 1.25 | P: | 2.38 in |
| V: | 2.51 in | H: | 0.53 in |
| D: | 3.38 | AB: | 4.76 |
| AG: | 5.16 | BE1: | 0.5 in |
| AF: | 0.25 | AK: | 8.5 |
| Center Distance (in): | 3 in | AA: | 10.25 |
| AE2: | 0.56 | LQ1: | 6.12 in |
| I: | 4.84 in | G: | 2.32 |
| AJ: | 7.25 | LL: | 2.38 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 3.00 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Ratio: | 15:1 | Input HP @ 1750 RPM: | 4.21 |
| Center Distance (in): | 3 | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Output Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Ratio Range: | 15:1 |
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Bore Code: | 20 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output RPM: | 117 | Housing Material: | Cast Iron |
| Model Code: | 30YF | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

