How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | LQ1: | 6.12 in |
| AG: | 5.16 | BD: | 9 |
| V: | 2.51 in | I: | 4.84 in |
| T: | 1.25 | Center Distance (in): | 3 in |
| D: | 3.38 | AK: | 8.5 |
| AA: | 10.25 | BF: | 0.53 |
| BE1: | 0.5 in | H: | 0.53 in |
| AJ: | 7.25 | AE2: | 0.56 |
| P: | 2.38 in | G: | 2.32 |
| LL: | 2.38 in | AB: | 4.76 |
Technical Specifications
| Housing Material: | Cast Iron | Model Code: | 30YF |
| Motor Frame Size: | 180TC | Ratio Range: | 15:1 |
| Input Bore (C Face): | 1.125 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Product Type: | Right Angle | Series Code: | OE |
| Output Diameter (in): | 1.25 in | Output Shaft Direction: | 2 |
| Bore Code: | 20 | Input Style: | C-Face Quill |
| Assembly: | YF-2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output RPM: | 117 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 3.00 |
| Center Distance (in): | 3 | Ratio: | 15:1 |
| Input HP @ 1750 RPM: | 4.21 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

