How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | BF: | 0.53 |
| AF: | 0.25 | BD: | 9 |
| P: | 2.38 in | I: | 4.84 in |
| T: | 1.25 | AG: | 5.16 |
| AA: | 10.25 | AJ: | 7.25 |
| Center Distance (in): | 3 in | BE1: | 0.5 in |
| D: | 3.38 | H: | 0.53 in |
| LL: | 2.38 in | V: | 2.51 in |
| LQ1: | 6.12 in | G: | 2.32 |
| AE2: | 0.56 | AK: | 8.5 |
Technical Specifications
| Center Distance (in): | 3 | Model Code: | 30YF |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Output Key: | 1/4 X 3.00 |
| Bore Code: | 20 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Ratio Range: | 25:1 |
| Input Bore (C Face): | 1.125 | Output RPM: | 70 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Diameter (in): | 1.25 in | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Ratio: | 25:1 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.77 |
| Assembly: | YF-2 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

