How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | BD: | 9 |
| Center Distance (in): | 3 in | LQ1: | 6.12 in |
| AE2: | 0.56 | V: | 2.51 in |
| D: | 3.38 | AG: | 5.16 |
| AJ: | 7.25 | P: | 2.38 in |
| AA: | 10.25 | AF: | 0.25 |
| BE1: | 0.5 in | BF: | 0.53 |
| I: | 4.84 in | AB: | 4.76 |
| H: | 0.53 in | AK: | 8.5 |
| LL: | 2.38 in | T: | 1.25 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Bore Code: | 20 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Ratio: | 25:1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Output Diameter (in): | 1.25 in | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.77 | Input Keyway (C Face): | 1/4 X 1/8 |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 3.00 |
| Output RPM: | 70 | Model Code: | 30YF |
| Ratio Range: | 25:1 | Assembly: | YF-2 |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

