How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | Center Distance (in): | 3 in |
| BD: | 9 | LL: | 2.38 in |
| AF: | 0.25 | BF: | 0.53 |
| AE2: | 0.56 | H: | 0.53 in |
| T: | 1.25 | I: | 4.84 in |
| G: | 2.32 | AB: | 4.76 |
| BE1: | 0.5 in | D: | 3.38 |
| AG: | 5.16 | P: | 2.38 in |
| AK: | 8.5 | AJ: | 7.25 |
| LQ1: | 6.12 in | AA: | 10.25 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Series Code: | OE | Input HP @ 1750 RPM: | 2.77 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Output Diameter (in): | 1.25 in |
| Bore Code: | 20 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Output RPM: | 70 | Ratio Range: | 25:1 |
| Model Code: | 30YF | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 3 | Output Key: | 1/4 X 3.00 |
| Assembly: | YF-2 | Shaft Seal Material: | Viton |
| Ratio: | 25:1 | Input Bore (C Face): | 1.125 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

