How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | AB: | 4.76 |
| T: | 1.25 | BE1: | 0.5 in |
| AG: | 5.16 | AF: | 0.25 |
| V: | 2.51 in | Center Distance (in): | 3 in |
| AK: | 8.5 | P: | 2.38 in |
| AJ: | 7.25 | G: | 2.32 |
| BD: | 9 | AA: | 10.25 |
| BF: | 0.53 | H: | 0.53 in |
| AE2: | 0.56 | LL: | 2.38 in |
| LQ1: | 6.12 in | D: | 3.38 |
Technical Specifications
| Service Factor: | 1 | Output Key: | 1/4 X 3.00 |
| Ratio: | 40:1 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 40:1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Assembly: | YF-2 | Series Code: | OE |
| Output RPM: | 43.8 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.125 | Model Code: | 30YF |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 1/4 X 1/8 | Center Distance (in): | 3 |
| Input HP @ 1750 RPM: | 1.82 | Output Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Bore Code: | 20 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

