How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | AJ: | 7.25 |
| P: | 2.38 in | BD: | 9 |
| LQ1: | 6.12 in | LL: | 2.38 in |
| AF: | 0.25 | AE2: | 0.56 |
| BF: | 0.53 | V: | 2.51 in |
| G: | 2.32 | BE1: | 0.5 in |
| AB: | 4.76 | AK: | 8.5 |
| D: | 3.38 | H: | 0.53 in |
| T: | 1.25 | AA: | 10.25 |
| Center Distance (in): | 3 in | I: | 4.84 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Ratio: | 40:1 |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Ratio Range: | 40:1 | Service Factor: | 1 |
| Series Code: | OE | Input Bore (C Face): | 1.125 |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.82 | Bore Code: | 20 |
| Output Diameter (in): | 1.25 in | Output Key: | 1/4 X 3.00 |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Assembly: | YF-2 | Model Code: | 30YF |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Output RPM: | 43.8 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

