How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | I: | 4.84 in |
| AE2: | 0.56 | G: | 2.32 |
| AF: | 0.25 | AB: | 4.76 |
| T: | 1.25 | Center Distance (in): | 3 in |
| LQ1: | 6.12 in | BE1: | 0.5 in |
| AG: | 5.16 | AJ: | 7.25 |
| P: | 2.38 in | BF: | 0.53 |
| BD: | 9 | H: | 0.53 in |
| AA: | 10.25 | LL: | 2.38 in |
| D: | 3.38 | AK: | 8.5 |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.125 | Center Distance (in): | 3 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.25 in |
| Bore Code: | 20 | Output Shaft Direction: | 2 |
| Output RPM: | 43.8 | Series Code: | OE |
| Ratio: | 40:1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.82 |
| Ratio Range: | 40:1 | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Model Code: | 30YF | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

