How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | AE2: | 0.56 |
| V: | 2.51 in | AA: | 10.25 |
| AJ: | 7.25 | Center Distance (in): | 3 in |
| BD: | 9 | I: | 4.84 in |
| AK: | 8.5 | G: | 2.32 |
| H: | 0.53 in | AG: | 5.16 |
| AF: | 0.25 | AB: | 4.76 |
| LL: | 2.38 in | P: | 2.38 in |
| BE1: | 0.5 in | LQ1: | 6.12 in |
| BF: | 0.53 | D: | 3.38 |
Technical Specifications
| Model Code: | 30YF | Ratio Range: | 5:1 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Assembly: | YF-2 |
| Ratio: | 5:1 | Housing Material: | Cast Iron |
| Center Distance (in): | 3 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Output Key: | 1/4 X 3.00 | Gear Type: | Worm |
| Output Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 6.68 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 1/4 X 1/8 | Output RPM: | 350 |
| Input Bore (C Face): | 1.125 | Bore Code: | 20 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

