How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | T: | 1.25 |
| H: | 0.53 in | BF: | 0.53 |
| AB: | 4.76 | P: | 2.38 in |
| V: | 2.51 in | LQ1: | 6.12 in |
| D: | 3.38 | BD: | 9 |
| AA: | 10.25 | AJ: | 7.25 |
| AK: | 8.5 | LL: | 2.38 in |
| Center Distance (in): | 3 in | AF: | 0.25 |
| AG: | 5.16 | BE1: | 0.5 in |
| AE2: | 0.56 | G: | 2.32 |
Technical Specifications
| Bore Code: | 20 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 3.00 | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input Bore (C Face): | 1.125 | Center Distance (in): | 3 |
| Model Code: | 30YF | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 350 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Ratio: | 5:1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 6.68 | Ratio Range: | 5:1 |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

