How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AE2: | 0.56 |
| T: | 1.25 | LQ1: | 6.12 in |
| P: | 2.38 in | AB: | 4.76 |
| LL: | 2.38 in | I: | 4.84 in |
| AF: | 0.25 | BE1: | 0.5 in |
| AA: | 10.25 | D: | 3.38 |
| AJ: | 7.25 | AK: | 8.5 |
| H: | 0.53 in | V: | 2.51 in |
| BD: | 9 | Center Distance (in): | 3 in |
| AG: | 5.16 | G: | 2.32 |
Technical Specifications
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.54 |
| Product Type: | Right Angle | Assembly: | YF-2 |
| Ratio Range: | 50:1 | Service Factor: | 1 |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.125 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 20 |
| Ratio: | 50:1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.25 in |
| Output Key: | 1/4 X 3.00 | Model Code: | 30YF |
| Motor Frame Size: | 180TC | Output RPM: | 35 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

