How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | BF: | 0.53 |
| AB: | 4.76 | BD: | 9 |
| AJ: | 7.25 | LQ1: | 6.12 in |
| Center Distance (in): | 3 in | AA: | 10.25 |
| BE1: | 0.5 in | LL: | 2.38 in |
| V: | 2.51 in | P: | 2.38 in |
| AE2: | 0.56 | AK: | 8.5 |
| AG: | 5.16 | AF: | 0.25 |
| I: | 4.84 in | H: | 0.53 in |
| G: | 2.32 | D: | 3.38 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output RPM: | 35 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Gear Type: | Worm |
| Bore Code: | 20 | Ratio Range: | 50:1 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Ratio: | 50:1 | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Diameter (in): | 1.25 in | Model Code: | 30YF |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.54 | Output Key: | 1/4 X 3.00 |
| Input Keyway (C Face): | 1/4 X 1/8 | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

