How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AE2: | 0.56 |
| LQ1: | 6.12 in | H: | 0.53 in |
| AK: | 8.5 | BE1: | 0.5 in |
| G: | 2.32 | BF: | 0.53 |
| V: | 2.51 in | I: | 4.84 in |
| AA: | 10.25 | AF: | 0.25 |
| P: | 2.38 in | AG: | 5.16 |
| Center Distance (in): | 3 in | D: | 3.38 |
| AB: | 4.76 | T: | 1.25 |
| LL: | 2.38 in | AJ: | 7.25 |
Technical Specifications
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Bore Code: | 20 | Gear Type: | Worm |
| Series Code: | OE | Ratio: | 50:1 |
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 50:1 |
| Center Distance (in): | 3 | Output Key: | 1/4 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 35 |
| Model Code: | 30YF | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.54 | Motor Frame Size: | 180TC |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

