How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | AB: | 4.76 |
| G: | 2.32 | AK: | 8.5 |
| D: | 3.38 | LQ1: | 6.12 in |
| AA: | 10.25 | V: | 2.51 in |
| AG: | 5.16 | AE2: | 0.56 |
| BE1: | 0.5 in | I: | 4.84 in |
| P: | 2.38 in | BF: | 0.53 |
| Center Distance (in): | 3 in | AF: | 0.25 |
| H: | 0.53 in | BD: | 9 |
| AJ: | 7.25 | T: | 1.25 |
Technical Specifications
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.25 in | Input Keyway (C Face): | 1/4 X 1/8 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 20 |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 3.00 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 1.54 |
| Series Code: | OE | Output RPM: | 35 |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Ratio: | 50:1 | Model Code: | 30YF |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 50:1 | Input Bore (C Face): | 1.125 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

