How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | AB: | 4.76 |
| LQ1: | 6.12 in | BF: | 0.53 |
| I: | 4.84 in | AJ: | 7.25 |
| V: | 2.51 in | Center Distance (in): | 3 in |
| BD: | 9 | AG: | 5.16 |
| BE1: | 0.5 in | AA: | 10.25 |
| G: | 2.32 | D: | 3.38 |
| P: | 2.38 in | AE2: | 0.56 |
| LL: | 2.38 in | H: | 0.53 in |
| AF: | 0.25 | AK: | 8.5 |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Output Diameter (in): | 1.25 in |
| Output RPM: | 29.2 | Ratio: | 60:1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Assembly: | YF-2 |
| Model Code: | 30YF | Bore Code: | 20 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 60:1 | Input HP @ 1750 RPM: | 1.28 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

