How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | Center Distance (in): | 3 in |
| AJ: | 7.25 | V: | 2.51 in |
| P: | 2.38 in | H: | 0.53 in |
| I: | 4.84 in | T: | 1.25 |
| LL: | 2.38 in | G: | 2.32 |
| AB: | 4.76 | LQ1: | 6.12 in |
| AF: | 0.25 | D: | 3.38 |
| AK: | 8.5 | AE2: | 0.56 |
| BE1: | 0.5 in | AG: | 5.16 |
| AA: | 10.25 | BF: | 0.53 |
Technical Specifications
| Reducer: | Worm - Right Angle | Bore Code: | 20 |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input Bore (C Face): | 1.125 |
| Ratio: | 60:1 | Series Code: | OE |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Output Diameter (in): | 1.25 in | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Center Distance (in): | 3 |
| Input Style: | C-Face Quill | Model Code: | 30YF |
| Input HP @ 1750 RPM: | 1.28 | Shaft Seal Material: | Viton |
| Output RPM: | 29.2 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Ratio Range: | 60:1 |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

