Grove Gear 30YF-2-1.250-180TC-7.5-L1
Part #:30YF-2-1.250-180TC-7.5-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | V: | 2.51 in |
| T: | 1.25 | Center Distance (in): | 3 in |
| D: | 3.38 | AB: | 4.76 |
| BE1: | 0.5 in | H: | 0.53 in |
| AJ: | 7.25 | AF: | 0.25 |
| LQ1: | 6.12 in | LL: | 2.38 in |
| BD: | 9 | I: | 4.84 in |
| AE2: | 0.56 | G: | 2.32 |
| AA: | 10.25 | P: | 2.38 in |
| AG: | 5.16 | BF: | 0.53 |
Technical Specifications
| Center Distance (in): | 3 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 233 | Output Key: | 1/4 X 3.00 |
| Model Code: | 30YF | Input Bore (C Face): | 1.125 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 6.05 | Product Type: | Right Angle |
| Gear Type: | Worm | Ratio Range: | 7.5:1 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Bore Code: | 20 | Output Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Ratio: | 7.5:1 |
| Assembly: | YF-2 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

