Grove Gear 30YF-2-1.250-180TC-7.5-L3
Part #:30YF-2-1.250-180TC-7.5-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | D: | 3.38 |
| BE1: | 0.5 in | LL: | 2.38 in |
| H: | 0.53 in | AE2: | 0.56 |
| BD: | 9 | AJ: | 7.25 |
| T: | 1.25 | Center Distance (in): | 3 in |
| LQ1: | 6.12 in | AB: | 4.76 |
| AG: | 5.16 | AF: | 0.25 |
| BF: | 0.53 | I: | 4.84 in |
| P: | 2.38 in | AK: | 8.5 |
| G: | 2.32 | AA: | 10.25 |
Technical Specifications
| Input RPM: | 1,750 | Input Keyway (C Face): | 1/4 X 1/8 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Ratio Range: | 7.5:1 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 20 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 6.05 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.125 | Center Distance (in): | 3 |
| Output RPM: | 233 | Model Code: | 30YF |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Ratio: | 7.5:1 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| Series Code: | OE | Output Diameter (in): | 1.25 in |
| Output Key: | 1/4 X 3.00 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

