Grove Gear 30YF-2-1.250-180TC-7.5-L4
Part #:30YF-2-1.250-180TC-7.5-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | D: | 3.38 |
| H: | 0.53 in | AB: | 4.76 |
| AG: | 5.16 | AE2: | 0.56 |
| LQ1: | 6.12 in | BF: | 0.53 |
| V: | 2.51 in | Center Distance (in): | 3 in |
| AA: | 10.25 | AF: | 0.25 |
| I: | 4.84 in | G: | 2.32 |
| T: | 1.25 | P: | 2.38 in |
| BD: | 9 | AJ: | 7.25 |
| LL: | 2.38 in | BE1: | 0.5 in |
Technical Specifications
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 180TC | Bore Code: | 20 |
| Input Keyway (C Face): | 1/4 X 1/8 | Model Code: | 30YF |
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 3.00 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 6.05 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 233 |
| Service Factor: | 1 | Ratio: | 7.5:1 |
| Ratio Range: | 7.5:1 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

