Grove Gear 30YF-2-1.250-180TC-7.5-L9
Part #:30YF-2-1.250-180TC-7.5-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | P: | 2.38 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| AE2: | 0.56 | AA: | 10.25 |
| AF: | 0.25 | T: | 1.25 |
| AK: | 8.5 | Center Distance (in): | 3 in |
| LQ1: | 6.12 in | H: | 0.53 in |
| LL: | 2.38 in | AG: | 5.16 |
| AB: | 4.76 | D: | 3.38 |
| BF: | 0.53 | I: | 4.84 in |
| BD: | 9 | G: | 2.32 |
Technical Specifications
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.125 |
| Motor Frame Size: | 180TC | Output Key: | 1/4 X 3.00 |
| Assembly: | YF-2 | Model Code: | 30YF |
| Output Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Ratio: | 7.5:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio Range: | 7.5:1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output RPM: | 233 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 20 |
| Series Code: | OE | Input HP @ 1750 RPM: | 6.05 |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

