How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | AF: | 0.25 |
| H: | 0.53 in | AG: | 5.16 |
| BF: | 0.53 | AA: | 10.25 |
| D: | 3.38 | BE1: | 0.5 in |
| LQ1: | 6.12 in | LL: | 2.38 in |
| V: | 2.51 in | BD: | 9 |
| AJ: | 7.25 | T: | 1.25 |
| I: | 4.84 in | P: | 2.38 in |
| AE2: | 0.56 | AK: | 8.5 |
| AB: | 4.76 | G: | 2.32 |
Technical Specifications
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Input Style: | C-Face Quill | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | Gear Type: | Worm |
| Bore Code: | 20 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.25 in | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Ratio Range: | 80:1 |
| Series Code: | OE | Output RPM: | 21.9 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Ratio: | 80:1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 0.895 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Model Code: | 30YF |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

