How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | G: | 2.32 |
| D: | 3.38 | T: | 1.25 |
| AJ: | 7.25 | Center Distance (in): | 3 in |
| H: | 0.53 in | BD: | 9 |
| I: | 4.84 in | BF: | 0.53 |
| AF: | 0.25 | P: | 2.38 in |
| AE2: | 0.56 | LQ1: | 6.12 in |
| AB: | 4.76 | LL: | 2.38 in |
| AA: | 10.25 | AK: | 8.5 |
| BE1: | 0.5 in | AG: | 5.16 |
Technical Specifications
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Ratio Range: | 80:1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.895 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Bore Code: | 20 |
| Input Keyway (C Face): | 1/4 X 1/8 | Center Distance (in): | 3 |
| Ratio: | 80:1 | Input Bore (C Face): | 1.125 |
| Output Key: | 1/4 X 3.00 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Service Factor: | 1 |
| Output RPM: | 21.9 | Series Code: | OE |
| Motor Frame Size: | 180TC | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Model Code: | 30YF |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

