How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | AG: | 5.16 |
| AE2: | 0.56 | Center Distance (in): | 3 in |
| LL: | 2.38 in | G: | 2.32 |
| P: | 2.38 in | AA: | 10.25 |
| V: | 2.51 in | BD: | 9 |
| BF: | 0.53 | AF: | 0.25 |
| I: | 4.84 in | BE1: | 0.5 in |
| LQ1: | 6.56 in | D: | 3.38 |
| T: | 1.25 | AJ: | 7.25 |
| H: | 0.53 in | AK: | 8.5 |
Technical Specifications
| Input Style: | C-Face Quill | Output Key: | 1/4 X 3.00 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 210TC |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output RPM: | 175 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio: | 10:1 | Product Type: | Right Angle |
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.375 | Gear Type: | Worm |
| Ratio Range: | 10:1 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 20 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.25 in | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 5.45 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Model Code: | 30YF |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

