How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | LL: | 2.38 in |
| AK: | 8.5 | BD: | 9 |
| T: | 1.25 | AG: | 5.16 |
| I: | 4.84 in | AJ: | 7.25 |
| AE2: | 0.56 | BE1: | 0.5 in |
| H: | 0.53 in | Center Distance (in): | 3 in |
| G: | 2.32 | BF: | 0.53 |
| D: | 3.38 | AB: | 4.76 |
| AA: | 10.25 | P: | 2.38 in |
| V: | 2.51 in | LQ1: | 6.56 in |
Technical Specifications
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Bore Code: | 20 |
| Assembly: | YF-2 | Ratio: | 10:1 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 3 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.375 |
| Input RPM: | 1,750 | Output RPM: | 175 |
| No. of Gear Reductions: | Single | Model Code: | 30YF |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 5.45 |
| Motor Frame Size: | 210TC | Output Key: | 1/4 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Service Factor: | 1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Diameter (in): | 1.25 in | Ratio Range: | 10:1 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

