How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AK: | 8.5 |
| I: | 4.84 in | LL: | 2.38 in |
| BF: | 0.53 | T: | 1.25 |
| LQ1: | 6.56 in | AG: | 5.16 |
| AE2: | 0.56 | G: | 2.32 |
| AF: | 0.25 | AJ: | 7.25 |
| BE1: | 0.5 in | AB: | 4.76 |
| Center Distance (in): | 3 in | P: | 2.38 in |
| V: | 2.51 in | AA: | 10.25 |
| BD: | 9 | D: | 3.38 |
Technical Specifications
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Assembly: | YF-2 | Gear Type: | Worm |
| Ratio: | 100:1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Model Code: | 30YF | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 0.603 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input Keyway (C Face): | 5/16 X 5/32 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.25 in | Input Bore (C Face): | 1.375 |
| Bore Code: | 20 | Ratio Range: | 100:1 to 250:1 |
| Output RPM: | 17.5 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Series Code: | OE | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

