How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AJ: | 7.25 |
| H: | 0.53 in | AB: | 4.76 |
| LQ1: | 6.56 in | AA: | 10.25 |
| AG: | 5.16 | T: | 1.25 |
| G: | 2.32 | LL: | 2.38 in |
| P: | 2.38 in | V: | 2.51 in |
| Center Distance (in): | 3 in | BF: | 0.53 |
| AF: | 0.25 | BE1: | 0.5 in |
| I: | 4.84 in | AE2: | 0.56 |
| D: | 3.38 | AK: | 8.5 |
Technical Specifications
| Output RPM: | 117 | Ratio: | 15:1 |
| Center Distance (in): | 3 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Assembly: | YF-2 | Input Keyway (C Face): | 5/16 X 5/32 |
| Shaft Seal Material: | Viton | Ratio Range: | 15:1 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Product Type: | Right Angle | Series Code: | OE |
| Bore Code: | 20 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.375 | Model Code: | 30YF |
| Output Key: | 1/4 X 3.00 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 4.21 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

