How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | I: | 4.84 in |
| Center Distance (in): | 3 in | AJ: | 7.25 |
| AF: | 0.25 | P: | 2.38 in |
| BD: | 9 | AG: | 5.16 |
| LL: | 2.38 in | AE2: | 0.56 |
| LQ1: | 6.56 in | H: | 0.53 in |
| AA: | 10.25 | T: | 1.25 |
| AK: | 8.5 | G: | 2.32 |
| D: | 3.38 | BE1: | 0.5 in |
| V: | 2.51 in | AB: | 4.76 |
Technical Specifications
| Motor Frame Size: | 210TC | Output Diameter (in): | 1.25 in |
| Bore Code: | 20 | Center Distance (in): | 3 |
| Ratio: | 20:1 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input Bore (C Face): | 1.375 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Model Code: | 30YF |
| Input HP @ 1750 RPM: | 3.23 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Output RPM: | 87.5 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Product Type: | Right Angle | Output Key: | 1/4 X 3.00 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Ratio Range: | 20:1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

