How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | LL: | 2.38 in |
| AB: | 4.76 | T: | 1.25 |
| V: | 2.51 in | I: | 4.84 in |
| BF: | 0.53 | AJ: | 7.25 |
| BD: | 9 | G: | 2.32 |
| D: | 3.38 | AK: | 8.5 |
| AA: | 10.25 | BE1: | 0.5 in |
| H: | 0.53 in | AE2: | 0.56 |
| AG: | 5.16 | Center Distance (in): | 3 in |
| AF: | 0.25 | LQ1: | 6.56 in |
Technical Specifications
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input Bore (C Face): | 1.375 | Input HP @ 1750 RPM: | 3.23 |
| Output RPM: | 87.5 | Ratio Range: | 20:1 |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/4 X 3.00 |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Ratio: | 20:1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Series Code: | OE | Input Style: | C-Face Quill |
| Model Code: | 30YF | Product Type: | Right Angle |
| Bore Code: | 20 | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

