How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | V: | 2.51 in |
| P: | 2.38 in | G: | 2.32 |
| I: | 4.84 in | H: | 0.53 in |
| D: | 3.38 | BE1: | 0.5 in |
| T: | 1.25 | BF: | 0.53 |
| LL: | 2.38 in | AJ: | 7.25 |
| Center Distance (in): | 3 in | AG: | 5.16 |
| AF: | 0.25 | LQ1: | 6.56 in |
| BD: | 9 | AB: | 4.76 |
| AE2: | 0.56 | AA: | 10.25 |
Technical Specifications
| Output Shaft Direction: | 2 | Output RPM: | 87.5 |
| Center Distance (in): | 3 | Assembly: | YF-2 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 20:1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Model Code: | 30YF |
| Output Diameter (in): | 1.25 in | Bore Code: | 20 |
| Series Code: | OE | Output Key: | 1/4 X 3.00 |
| Input Bore (C Face): | 1.375 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Ratio Range: | 20:1 | Input HP @ 1750 RPM: | 3.23 |
| Input Keyway (C Face): | 5/16 X 5/32 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

