How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AJ: | 7.25 |
| P: | 2.38 in | AG: | 5.16 |
| Center Distance (in): | 3 in | AF: | 0.25 |
| D: | 3.38 | AA: | 10.25 |
| BE1: | 0.5 in | BF: | 0.53 |
| G: | 2.32 | I: | 4.84 in |
| AK: | 8.5 | AB: | 4.76 |
| BD: | 9 | V: | 2.51 in |
| LL: | 2.38 in | AE2: | 0.56 |
| LQ1: | 6.56 in | T: | 1.25 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Bore Code: | 20 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Input HP @ 1750 RPM: | 2.38 |
| Series Code: | OE | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Assembly: | YF-2 |
| Output Diameter (in): | 1.25 in | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.375 | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Model Code: | 30YF |
| Input Keyway (C Face): | 5/16 X 5/32 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Ratio: | 30:1 |
| Input Style: | C-Face Quill | Ratio Range: | 30:1 |
| Output RPM: | 58.3 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

