How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | Center Distance (in): | 3 in |
| AB: | 4.76 | I: | 4.84 in |
| H: | 0.53 in | V: | 2.51 in |
| AK: | 8.5 | D: | 3.38 |
| AF: | 0.25 | LQ1: | 6.56 in |
| LL: | 2.38 in | BF: | 0.53 |
| P: | 2.38 in | AG: | 5.16 |
| G: | 2.32 | AA: | 10.25 |
| T: | 1.25 | AE2: | 0.56 |
| BD: | 9 | AJ: | 7.25 |
Technical Specifications
| Output Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.375 |
| Ratio: | 30:1 | Bore Code: | 20 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 58.3 | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Output Key: | 1/4 X 3.00 |
| Input Keyway (C Face): | 5/16 X 5/32 | Model Code: | 30YF |
| Input HP @ 1750 RPM: | 2.38 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Assembly: | YF-2 | Ratio Range: | 30:1 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

