How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | T: | 1.25 |
| P: | 2.38 in | V: | 2.51 in |
| BF: | 0.53 | LQ1: | 6.56 in |
| LL: | 2.38 in | AJ: | 7.25 |
| AG: | 5.16 | H: | 0.53 in |
| AE2: | 0.56 | Center Distance (in): | 3 in |
| AF: | 0.25 | G: | 2.32 |
| BE1: | 0.5 in | AA: | 10.25 |
| AB: | 4.76 | D: | 3.38 |
| BD: | 9 | AK: | 8.5 |
Technical Specifications
| Ratio: | 5:1 | Shaft Seal Material: | Viton |
| Bore Code: | 20 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Ratio Range: | 5:1 |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 5/16 X 5/32 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Output RPM: | 350 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 6.68 |
| Input RPM: | 1,750 | Series Code: | OE |
| Model Code: | 30YF | Output Diameter (in): | 1.25 in |
| Output Key: | 1/4 X 3.00 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.375 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

