How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AA: | 10.25 |
| AG: | 5.16 | AK: | 8.5 |
| D: | 3.38 | LL: | 2.38 in |
| BD: | 9 | G: | 2.32 |
| Center Distance (in): | 3 in | BF: | 0.53 |
| BE1: | 0.5 in | T: | 1.25 |
| P: | 2.38 in | AF: | 0.25 |
| LQ1: | 6.56 in | AB: | 4.76 |
| AE2: | 0.56 | V: | 2.51 in |
| H: | 0.53 in | I: | 4.84 in |
Technical Specifications
| Output Diameter (in): | 1.25 in | Model Code: | 30YF |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.375 | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/4 X 3.00 | Bore Code: | 20 |
| Output RPM: | 35 | Output Shaft: | Hollow Bore |
| Ratio Range: | 50:1 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 5/16 X 5/32 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Ratio: | 50:1 |
| Assembly: | YF-2 | Service Factor: | 1 |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.54 | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Center Distance (in): | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

