How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | T: | 1.25 |
| V: | 2.51 in | AG: | 5.16 |
| BF: | 0.53 | H: | 0.53 in |
| AA: | 10.25 | AJ: | 7.25 |
| P: | 2.38 in | Center Distance (in): | 3 in |
| LL: | 2.38 in | G: | 2.32 |
| I: | 4.84 in | LQ1: | 6.56 in |
| AF: | 0.25 | AK: | 8.5 |
| BE1: | 0.5 in | AB: | 4.76 |
| BD: | 9 | D: | 3.38 |
Technical Specifications
| Output RPM: | 35 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 1.375 |
| Shaft Seal Material: | Viton | Ratio Range: | 50:1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Series Code: | OE |
| Product Type: | Right Angle | Model Code: | 30YF |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/4 X 3.00 |
| Input HP @ 1750 RPM: | 1.54 | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Ratio: | 50:1 |
| Bore Code: | 20 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.25 in | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

