How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | AG: | 5.16 |
| H: | 0.53 in | Center Distance (in): | 3 in |
| AE2: | 0.56 | BD: | 9 |
| D: | 3.38 | BF: | 0.53 |
| AF: | 0.25 | AA: | 10.25 |
| AJ: | 7.25 | LQ1: | 6.56 in |
| AK: | 8.5 | T: | 1.25 |
| AB: | 4.76 | LL: | 2.38 in |
| P: | 2.38 in | BE1: | 0.5 in |
| I: | 4.84 in | V: | 2.51 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Output RPM: | 35 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input Bore (C Face): | 1.375 |
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 210TC | Ratio Range: | 50:1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.25 in |
| Bore Code: | 20 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.54 | Model Code: | 30YF |
| Input Style: | C-Face Quill | Ratio: | 50:1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Service Factor: | 1 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

