How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | LL: | 2.38 in |
| H: | 0.53 in | AG: | 5.16 |
| LQ1: | 6.56 in | AK: | 8.5 |
| T: | 1.25 | AB: | 4.76 |
| BE1: | 0.5 in | I: | 4.84 in |
| AJ: | 7.25 | P: | 2.38 in |
| BD: | 9 | AF: | 0.25 |
| AE2: | 0.56 | BF: | 0.53 |
| G: | 2.32 | Center Distance (in): | 3 in |
| AA: | 10.25 | V: | 2.51 in |
Technical Specifications
| Series Code: | OE | Input Bore (C Face): | 1.375 |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Input Keyway (C Face): | 5/16 X 5/32 | Motor Frame Size: | 210TC |
| Ratio Range: | 60:1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 3.00 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.28 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 30YF | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Bore Code: | 20 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.25 in |
| Gear Type: | Worm | Ratio: | 60:1 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output RPM: | 29.2 |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

