How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | AB: | 4.76 |
| AF: | 0.25 | AG: | 5.16 |
| Center Distance (in): | 3 in | BD: | 9 |
| T: | 1.25 | LL: | 2.38 in |
| BF: | 0.53 | V: | 2.51 in |
| AE2: | 0.56 | G: | 2.32 |
| AA: | 10.25 | AK: | 8.5 |
| BE1: | 0.5 in | H: | 0.53 in |
| LQ1: | 6.56 in | P: | 2.38 in |
| D: | 3.38 | AJ: | 7.25 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output RPM: | 29.2 |
| Motor Frame Size: | 210TC | Model Code: | 30YF |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Series Code: | OE |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Ratio Range: | 60:1 |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Ratio: | 60:1 | Output Key: | 1/4 X 3.00 |
| Bore Code: | 20 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.28 | Output Diameter (in): | 1.25 in |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 5/16 X 5/32 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input Bore (C Face): | 1.375 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

