How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | BE1: | 0.5 in |
| AF: | 0.25 | H: | 0.53 in |
| Center Distance (in): | 3 in | AA: | 10.25 |
| I: | 4.84 in | BD: | 9 |
| AE2: | 0.56 | AG: | 5.16 |
| T: | 1.25 | BF: | 0.53 |
| LQ1: | 6.56 in | AB: | 4.76 |
| G: | 2.32 | AJ: | 7.25 |
| AK: | 8.5 | D: | 3.38 |
| V: | 2.51 in | P: | 2.38 in |
Technical Specifications
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Model Code: | 30YF |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| No. of Gear Reductions: | Single | Assembly: | YF-2 |
| Input Bore (C Face): | 1.375 | Center Distance (in): | 3 |
| Output Shaft Direction: | 2 | Ratio Range: | 7.5:1 |
| Ratio: | 7.5:1 | Gear Type: | Worm |
| Service Factor: | 1 | Product Type: | Right Angle |
| Motor Frame Size: | 210TC | Output RPM: | 233 |
| Output Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Bore Code: | 20 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input HP @ 1750 RPM: | 6.05 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

