How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | LQ1: | 6.56 in |
| G: | 2.32 | AB: | 4.76 |
| Center Distance (in): | 3 in | P: | 2.38 in |
| BF: | 0.53 | D: | 3.38 |
| I: | 4.84 in | AF: | 0.25 |
| T: | 1.25 | LL: | 2.38 in |
| AA: | 10.25 | AJ: | 7.25 |
| AK: | 8.5 | BD: | 9 |
| H: | 0.53 in | AE2: | 0.56 |
| AG: | 5.16 | V: | 2.51 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Bore Code: | 20 |
| Output Key: | 1/4 X 3.00 | Output Shaft Direction: | 2 |
| Output RPM: | 233 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Model Code: | 30YF |
| Input Style: | C-Face Quill | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Ratio Range: | 7.5:1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Ratio: | 7.5:1 | Output Diameter (in): | 1.25 in |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 6.05 | Input Bore (C Face): | 1.375 |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

