How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | AE2: | 0.56 |
| I: | 4.84 in | G: | 2.32 |
| V: | 2.51 in | AJ: | 7.25 |
| LL: | 2.38 in | Center Distance (in): | 3 in |
| LQ1: | 6.56 in | AG: | 5.16 |
| BD: | 9 | H: | 0.53 in |
| BE1: | 0.5 in | P: | 2.38 in |
| T: | 1.25 | D: | 3.38 |
| AK: | 8.5 | AF: | 0.25 |
| BF: | 0.53 | AB: | 4.76 |
Technical Specifications
| Product Type: | Right Angle | Ratio Range: | 7.5:1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.25 in |
| Service Factor: | 1 | Model Code: | 30YF |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Output RPM: | 233 |
| Input Bore (C Face): | 1.375 | Ratio: | 7.5:1 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Bore Code: | 20 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Series Code: | OE | Input HP @ 1750 RPM: | 6.05 |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 3.00 |
| Center Distance (in): | 3 | Input Keyway (C Face): | 5/16 X 5/32 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

