Grove Gear 30YF-2-1.250-56C-100-L1
Part #:30YF-2-1.250-56C-100-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | I: | 4.84 in |
| AK: | 4.5 | LQ: | 5.69 in |
| AJ: | 5.88 | G: | 2.32 |
| D: | 3.38 | AA: | 10.25 |
| T: | 1.25 | V: | 2.51 in |
| AB: | 4.76 | H: | 0.53 in |
| P: | 2.38 in | BF: | 0.41 |
| BE: | 0.38 in | AF: | 0.25 |
| BD: | 5.88 | AG: | 5.16 |
| Center Distance (in): | 3 in | AE2: | 0.56 |
Technical Specifications
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.25 in | Ratio: | 100:1 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Bore Code: | 20 | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.625 |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 0.603 | Series Code: | OE |
| Output RPM: | 17.5 | Model Code: | 30YF |
| Ratio Range: | 100:1 to 250:1 | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 3.00 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

