How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | LQ: | 5.69 in |
| BF: | 0.41 | I: | 4.84 in |
| AG: | 5.16 | G: | 2.32 |
| AB: | 4.76 | BE: | 0.38 in |
| D: | 3.38 | T: | 1.25 |
| AA: | 10.25 | AF: | 0.25 |
| LL: | 2.38 in | AK: | 4.5 |
| V: | 2.51 in | H: | 0.53 in |
| AJ: | 5.88 | Center Distance (in): | 3 in |
| P: | 2.38 in | AE2: | 0.56 |
Technical Specifications
| Assembly: | YF-2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 3 | Output Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 15:1 |
| Ratio: | 15:1 | Motor Frame Size: | 56C |
| Output RPM: | 117 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Output Key: | 1/4 X 3.00 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 4.21 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Bore Code: | 20 | Model Code: | 30YF |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

