How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | D: | 3.38 |
| AE2: | 0.56 | LL: | 2.38 in |
| AJ: | 5.88 | V: | 2.51 in |
| Center Distance (in): | 3 in | BE: | 0.38 in |
| T: | 1.25 | H: | 0.53 in |
| P: | 2.38 in | AB: | 4.76 |
| LQ: | 5.69 in | BD: | 5.88 |
| BF: | 0.41 | AA: | 10.25 |
| G: | 2.32 | AK: | 4.5 |
| I: | 4.84 in | AF: | 0.25 |
Technical Specifications
| Ratio Range: | 15:1 | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.25 in |
| Center Distance (in): | 3 | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 4.21 | Model Code: | 30YF |
| Input Bore (C Face): | 0.625 | Assembly: | YF-2 |
| Bore Code: | 20 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 15:1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output RPM: | 117 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output Key: | 1/4 X 3.00 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

