How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | AA: | 10.25 |
| AE2: | 0.56 | T: | 1.25 |
| V: | 2.51 in | G: | 2.32 |
| LL: | 2.38 in | AG: | 5.16 |
| AB: | 4.76 | BD: | 5.88 |
| AK: | 4.5 | Center Distance (in): | 3 in |
| P: | 2.38 in | AJ: | 5.88 |
| H: | 0.53 in | LQ: | 5.69 in |
| BE: | 0.38 in | D: | 3.38 |
| BF: | 0.41 | AF: | 0.25 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Output RPM: | 58.3 |
| Input RPM: | 1,750 | Ratio Range: | 30:1 |
| Ratio: | 30:1 | Input HP @ 1750 RPM: | 2.38 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Bore Code: | 20 | Assembly: | YF-2 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Output Key: | 1/4 X 3.00 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Series Code: | OE | Output Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 2 | Model Code: | 30YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

