How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | T: | 1.25 |
| D: | 3.38 | AE2: | 0.56 |
| P: | 2.38 in | BD: | 5.88 |
| H: | 0.53 in | AF: | 0.25 |
| LL: | 2.38 in | AG: | 5.16 |
| G: | 2.32 | LQ: | 5.69 in |
| V: | 2.51 in | BF: | 0.41 |
| Center Distance (in): | 3 in | BE: | 0.38 in |
| AB: | 4.76 | AJ: | 5.88 |
| I: | 4.84 in | AK: | 4.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Ratio: | 30:1 | Gear Type: | Worm |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| Bore Code: | 20 | Output Shaft: | Hollow Bore |
| Model Code: | 30YF | Output RPM: | 58.3 |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Series Code: | OE |
| Output Diameter (in): | 1.25 in | Output Shaft Direction: | 2 |
| Ratio Range: | 30:1 | Input HP @ 1750 RPM: | 2.38 |
| Output Key: | 1/4 X 3.00 | Input Style: | C-Face Quill |
| Assembly: | YF-2 | Input Bore (C Face): | 0.625 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

