How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | LL: | 2.38 in |
| G: | 2.32 | AK: | 4.5 |
| V: | 2.51 in | AG: | 5.16 |
| BD: | 5.88 | Center Distance (in): | 3 in |
| D: | 3.38 | LQ: | 5.69 in |
| AB: | 4.76 | I: | 4.84 in |
| AE2: | 0.56 | BF: | 0.41 |
| AA: | 10.25 | T: | 1.25 |
| BE: | 0.38 in | AF: | 0.25 |
| H: | 0.53 in | P: | 2.38 in |
Technical Specifications
| Gear Type: | Worm | Ratio Range: | 40:1 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Ratio: | 40:1 |
| Assembly: | YF-2 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Output Key: | 1/4 X 3.00 | Output RPM: | 43.8 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Model Code: | 30YF | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.82 |
| Bore Code: | 20 | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Service Factor: | 1 |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

