How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | T: | 1.25 |
| AA: | 10.25 | P: | 2.38 in |
| BF: | 0.41 | G: | 2.32 |
| I: | 4.84 in | Center Distance (in): | 3 in |
| LQ: | 5.69 in | AJ: | 5.88 |
| LL: | 2.38 in | AG: | 5.16 |
| V: | 2.51 in | BE: | 0.38 in |
| BD: | 5.88 | AF: | 0.25 |
| AK: | 4.5 | AB: | 4.76 |
| AE2: | 0.56 | D: | 3.38 |
Technical Specifications
| No. of Gear Reductions: | Single | Bore Code: | 20 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.82 |
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 1/4 X 3.00 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Series Code: | OE | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output RPM: | 43.8 | Ratio: | 40:1 |
| Input Bore (C Face): | 0.625 | Output Shaft Direction: | 2 |
| Model Code: | 30YF | Ratio Range: | 40:1 |
| Input Style: | C-Face Quill | Center Distance (in): | 3 |
| Output Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

