How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | AG: | 5.16 |
| AJ: | 5.88 | AB: | 4.76 |
| LL: | 2.38 in | V: | 2.51 in |
| I: | 4.84 in | LQ: | 5.69 in |
| T: | 1.25 | D: | 3.38 |
| Center Distance (in): | 3 in | P: | 2.38 in |
| BE: | 0.38 in | AA: | 10.25 |
| AK: | 4.5 | AE2: | 0.56 |
| BF: | 0.41 | BD: | 5.88 |
| H: | 0.53 in | AF: | 0.25 |
Technical Specifications
| Ratio Range: | 40:1 | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Output Key: | 1/4 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.82 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.25 in |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Ratio: | 40:1 | Motor Frame Size: | 56C |
| Output RPM: | 43.8 | Bore Code: | 20 |
| Model Code: | 30YF | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Series Code: | OE |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

