How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | AK: | 4.5 |
| BD: | 5.88 | AB: | 4.76 |
| G: | 2.32 | BE: | 0.38 in |
| V: | 2.51 in | AJ: | 5.88 |
| I: | 4.84 in | P: | 2.38 in |
| AG: | 5.16 | LQ: | 5.69 in |
| AA: | 10.25 | H: | 0.53 in |
| AF: | 0.25 | D: | 3.38 |
| BF: | 0.41 | AE2: | 0.56 |
| T: | 1.25 | Center Distance (in): | 3 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Bore Code: | 20 |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.82 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Ratio Range: | 40:1 |
| Ratio: | 40:1 | Series Code: | OE |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Model Code: | 30YF | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.25 in | Output RPM: | 43.8 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Output Key: | 1/4 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

